Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm SMC Plug Right Angle Connector Crimp/Solder Attachment For RG180, RG195

Product ID: PE4162

Pricing

QuantityPrice
1-24$16.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 356
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG180
Interface Type 2RG195

Description

75 Ohm SMC Plug Right Angle Connector Crimp/Solder Attachment For RG180, RG195

PE4162 SMC plug right angle coaxial connector has an interface type of RG180, RG195 and a 75 Ohm impedance. Pasternack SMC plug connector uses shield/contact crimp/solder as an attachment method.

The Pasternack right angle SMC plug coaxial connector has a PTFE dielectric type. The Pasternack SMC coaxial connector has a brass body with nickel plating. This SMC plug right angle coaxial RF connector is REACH compliant.

This Pasternack right angle plug SMC connector will ship the same day as purchased. Our SMC right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.