Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400

Product ID: PE4594
Product discontinued.
Replaced with PE45396.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone

Description

SMC Plug Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400

PE4594 SMC plug coaxial connector has an interface type of and a 50 Ohm impedance. Pasternack SMC plug connector uses shield/contact crimp/solder as an attachment method.

The Pasternack SMC coaxial connector has a brass body with nickel plating. This SMC plug coaxial RF connector is REACH compliant.

This Pasternack plug SMC connector will ship the same day as purchased. Our SMC plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.