In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMC Plug Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole

Product ID: PE4289
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

SMC Plug Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole

PE4289 SMC plug bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMC plug bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack SMC plug bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMC terminal connector has a brass body with nickel plating. Our PE4289 SMC connector uses beryllium copper contact. This SMC plug bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack plug SMC bulkhead connector will ship the same day as purchased. Our bulkhead SMC plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.