75 Ohm SMC Plug Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE4293

Pricing

QuantityPrice
1-24$22.99
25-49$21.84
50-99$20.69
100-249$19.77
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 39
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Interface Type 1Thru Hole

Description

75 Ohm SMC Plug Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE4293 SMC plug right angle pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack SMC plug connector uses shield/contact solder as an attachment method.

The Pasternack right angle SMC plug pcb connector has a teflon dielectric type. The Pasternack SMC pcb connector has a brass body with nickel plating. This SMC plug right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle plug SMC connector will ship the same day as purchased. Our SMC right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMC connector cable assemblies that will ship the same day as well.