Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Right Angle to Straight Cut Lead Cable Using RG316-DS Coax

Product ID: PE34773/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

SMC Right Angle to Straight Cut Lead Cable Using R

PE34773/HS is a SMC plug right angle to cable using RG316-DS coax. This Pasternack SMC plug right angle to cable assembly uses a 50 Ohm SMC for connector 1 and a for connector 2. SMC right angle to coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34773/HS SMC plug right angle to cable assembly is constructed with RG316-DS coax.