Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Plug Right Angle to Straight Cut Lead Cable Using RG316 Coax

Product ID: PE3C4720

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

SMC Plug Right Angle to Straight Cut Lead Cable Using RG316 Coax

PE3C4720 is a SMC plug right angle to straight cut lead hermaphroditic cable using RG316 coax. This Pasternack SMC plug right angle to straight cut lead hermaphroditic cable assembly uses a 50 Ohm SMC for connector 1 and a straight cut lead for connector 2. SMC right angle to straight cut lead coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to hermaphroditic straight cut lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4720 SMC plug right angle to straight cut lead hermaphroditic cable assembly is constructed with RG316 coax.