SMC Plug to Mini SMP Female Cable Using PE-SR405FL Coax
Product ID:
PE3W19720
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMC |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Mini SMP |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44977 | PE-SR405FL | PE44974 | KitBOM Datasheet |
|---|
SMC Plug to Mini SMP Female Cable Using PE-SR405FL Coax
PE3W19720 is a SMC plug to Mini SMP female cable using PE-SR405FL coax. This Pasternack SMC plug to Mini SMP female cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm Mini SMP for connector 2.
Our plug SMC to female Mini SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W19720 SMC plug to Mini SMP female cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table