To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMC Plug to SSMC Plug Right Angle Cable Using LMR-100 Coax with HeatShrink, LF Solder

Product ID: PE3W15006LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4045LMR-100A-PVCPE45497KitBOM Datasheet

SMC Plug to SSMC Plug Right Angle Cable Using LMR-100 Coax with HeatShrink, LF Solder

PE3W15006LF/HS is a SMC plug to SSMC plug right angle cable using LMR-100A coax. This Pasternack SMC plug to SSMC plug right angle cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm SSMC for connector 2. SMC to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15006LF/HS SMC plug to SSMC plug right angle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.