Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Cable Assemblies

Pasternack Enterprises SMP cable assembly product group contains 224 standard and custom cable assemblies that include formable or semirigid cable types. SMP cable assemblies are manufactured using 4 different coaxial cable types and 4 unique SMP connectors. Our SMP cable assemblies are available in combination with additional connector series such as a SMA or SMP.


Pasternack SMP cable assemblies are built in 24 unique cable and connector combinations. Our customers may choose the SMP cable assemblies that have any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMP cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search →
281-300 of 309 Results
Jump to
of 16
GO