In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Push-On SMP Female Right Angle to 1.0/2.3 Jack Bulkhead Cable Using LMR-100 Coax

Product ID: PE3W12125

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45128LMR-100A-PVCPE44254KitBOM Datasheet

Push-On SMP Female Right Angle to 1.0/2.3 Jack Bulkhead Cable Using LMR-100 Coax

PE3W12125 is a SMP female right angle to 1.0/2.3 jack bulkhead cable using LMR-100A coax. This Pasternack SMP female right angle to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. SMP right angle to 1.0/2.3 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12125 SMP female right angle to 1.0/2.3 jack bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.