Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female Right Angle to 2.92mm Male Cable Using PE-047SR Coax

Product ID: PE3W05605

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44274PE-047SRPE44797KitBOM Datasheet

SMP Female Right Angle to 2.92mm Male Cable Using PE-047SR Coax

PE3W05605 is a SMP female right angle to 2.92mm male cable using PE-047SR coax. This Pasternack SMP female right angle to 2.92mm male cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm 2.92mm for connector 2. SMP right angle to 2.92mm coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05605 SMP female right angle to 2.92mm male cable assembly is constructed with PE-047SR coax.