To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMP Female to BNC Female 4 Hole Flange Cable Using PE-SR047AL Coax

Product ID: PE3W09512

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047AL
RF Cable TypePE-SR047AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44785PE-SR047ALPE44888KitBOM Datasheet

SMP Female to BNC Female 4 Hole Flange Cable Using PE-SR047AL Coax

PE3W09512 is a SMP female to BNC female 4 hole flange cable using PE-SR047AL coax. This Pasternack SMP female to BNC female 4 hole flange cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm BNC for connector 2.

Our female SMP to female BNC 4 hole flange cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09512 SMP female to BNC female 4 hole flange cable assembly is constructed with PE-SR047AL coax.