Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMP Female to BNC Female Cable Using RG178 Coax

Product ID: PE3W01117

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Connector Solder Attachment for RG178, RG196BNC Female Connector Clamp/Solder Attachment For RG178, RG196Data Icon
PE44655RG178B/UPE4389KitBOM Datasheet

SMP Female to BNC Female Cable Using RG178 Coax

PE3W01117 is a SMP female to BNC female cable using RG178 coax. This Pasternack SMP female to BNC female cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm BNC for connector 2.

Our female SMP to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01117 SMP female to BNC female cable assembly is constructed with RG178 coax.