Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female Right Angle to BNC Female Bulkhead Cable 24 Inch Length Using RG178 Coax with HeatShrink, LF Solder

Product ID: PE3W02100LF/HS-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.99
25-49$83.59
50-99$79.19
100-249$75.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length24 inches

Description

SMP Female Right Angle to BNC Female Bulkhead Cable 24 Inch Length Using RG178 Coax with HeatShrink, LF Solder

Radio frequency assembly SMP female right angle to BNC female bulkhead cable 24 inch length using RG178 coax with heatshrink, LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMP female right angle to BNC female bulkhead cable 24 inch length using RG178 coax with heatshrink, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to BNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle SMP cable connection on one end and BNC bulkhead cable connection on the other. Our right angle SMP to BNC cable assemblies have a female gender on end 1 and female on end 2. This SMP to BNC cable is a female to female coax assembly, PE3W02100LF/HS-24, can also be known as a right angle SMP jack to BNC jack cable assembly and will be shipped same-day as it is purchased.

SMP jack to BNC jack cable assembly PE3W02100LF/HS-24 is built with RG178 which is a flexible coax type. The Pasternack flexible SMP cable assembly is manufactured with right angle SMP to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMP right angle female to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02100LF/HS-24 can also be used in the other direction and will be BNC female bulkhead to right angle SMP female cable assembly if the opposite connectivity is required.

SMP right angle jack to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to BNC cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMP female right angle to BNC female bulkhead cable 24 inch length using RG178 coax with heatshrink, LF solder.