SMP Female to MCX Plug Cable Using PE-SR405FL Coax
Product ID:
PE3C3665
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMP |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | MCX |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 |
Description
SMP Female to MCX Plug Cable Using PE-SR405FL Coax
PE3C3665 is a SMP female to MCX plug cable using PE-SR405FL coax. This Pasternack SMP female to MCX plug cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm MCX for connector 2.
Our female SMP to plug MCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3665 SMP female to MCX plug cable assembly is constructed with PE-SR405FL coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table