Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female Right Angle to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3C2283LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Right Angle Connector Crimp/Crimp Attachment for RG178, RG196, Up To 8 GHzMCX Plug Right Angle Connector Crimp/Solder Attachment For RG178, RG196Data Icon
PE44774RG178B/UPE4554KitBOM Datasheet

SMP Female Right Angle to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink, RoHS

PE3C2283LF/HS is a SMP female right angle to MCX plug right angle cable using RG178 coax. This Pasternack SMP female right angle to MCX plug right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm MCX for connector 2. SMP right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2283LF/HS SMP female right angle to MCX plug right angle cable assembly is constructed with RG178 coax.