Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female Right Angle to MMCX Plug Right Angle Cable Using PE-P086 Coax with HeatShrink and 180 Deg. Clock, LF Solder

Product ID: PE3C3753/SP1

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

SMP Female Right Angle to MMCX Plug Right Angle Cable Using PE-P086 Coax with HeatShrink and 180 Deg. Clock, LF Solder

Radio frequency assembly SMP female right angle to MMCX plug right angle cable using PE-P086 coax with heatshrink and 180 deg. clock, LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMP female right angle to MMCX plug right angle cable using PE-P086 coax with heatshrink and 180 deg. clock, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to MMCX cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle SMP cable connection on one end and right angle MMCX cable connection on the other. Our right angle SMP to right angle MMCX cable assemblies have a female gender on end 1 and plug on end 2. This SMP to MMCX cable is a female to plug coax assembly, PE3C3753/SP1, can also be known as a right angle SMP jack to right angle MMCX male cable assembly and will be shipped same-day as it is purchased.

SMP jack to MMCX male cable assembly PE3C3753/SP1 is built with PE-P086 which is a flexible coax type. The Pasternack flexible SMP cable assembly is manufactured with right angle SMP to right angle MMCX cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency SMP right angle female to MMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3753/SP1 can also be used in the other direction and will be right angle MMCX plug to right angle SMP female cable assembly if the opposite connectivity is required.

SMP right angle jack to MMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to MMCX cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMP female right angle to MMCX plug right angle cable using PE-P086 coax with heatshrink and 180 deg. clock, LF solder.