Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Push-On SMP Female to MMCX Plug Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3W06733

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Push-On Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ, Up To 8 GHzFormable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketMMCX Plug Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE45285PE-SR405FLJPE44699KitBOM Datasheet

Push-On SMP Female to MMCX Plug Right Angle Cable Using PE-SR405FLJ Coax

PE3W06733 is a SMP female to MMCX plug right angle cable using PE-SR405FLJ coax. This Pasternack SMP female to MMCX plug right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm MMCX for connector 2. SMP to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP to plug MMCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W06733 SMP female to MMCX plug right angle cable assembly is constructed with PE-SR405FLJ coax.