PE517813 SMP female coaxial non-magnetic connector has an interface type of SMP female, which is compatible with PE-SR047-NM cables, and has an impedance of 50 Ohms. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack’s SMP female connector uses solder as an attachment method. Our female SMP coaxial connector provides a maximum frequency of 40 GHz. This SMP female non-magnetic RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack SMP female coaxial connector has a maximum VSWR of 1.2:1. This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack’s SMP coaxial connector has a beryllium copper body with gold plating. Our PE517813 SMP connector uses beryllium copper inner and outer contacts. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our threaded female SMP coaxial RF connector has a maximum insertion loss of 0.18 dB. This connector has gold inner and outer contact plating. Our SMP female connector has a length of 0.135 inches, a width of 0.135 inches, and a weight of 0.005 lbs.
This Pasternack non-magnetic female SMP connector will ship the same business day as purchased. Our SMP female coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.