PE51769 SMP female coaxial connector has an interface type of SMP female which is compatible with PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405 and RG405 tinned cables and has an impedance of 50 Ohms. Pasternack’s SMP female connector uses solder as an attachment method. Our female SMP coaxial connector provides a maximum frequency of 40 GHz. This SMP female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack SMP female coaxial connector has a teflon dielectric type and a VSWR of 1.5:1. Pasternack’s SMP coaxial connector has a beryllium copper body with gold over nickel over copper plating. Our PE51769 SMP connector uses a gold over nickel over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 6 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from beryllium copper material has a contact life of 500 cycles or more. This SMP connector has a gold over nickel over copper inner contact plating. The Pasternack SMP female connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our SMP female connector has a length of 0.254 inches, a width of 0.138 inches, and a weight of 0.005 lbs.
This Pasternack female SMP connector will ship the same business day as purchased. Our SMP female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.