SMP Female Push-On Connector Solder Attachment for RG178, RG196
Product ID:
PE45287
Pricing
| Quantity | Price |
| 1-24 | $23.59 |
| 25-49 | $22.41 |
| 50-99 | $21.23 |
| 100-249 | $20.29 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 39

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMP |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
SMP Female Push-On Connector Solder Attachment for RG178, RG196
PE45287 SMP female coaxial push-on connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack SMP female connector uses shield/contact solder/solder as an attachment method. Our female SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack SMP female coaxial push-on connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack SMP coaxial connector has a beryllium copper body with gold plating. Our PE45287 SMP connector uses beryllium copper contact and a gold plating material. This SMP female coaxial push-on RF connector is RoHS and REACH compliant.
This Pasternack female SMP connector will ship the same day as purchased. Our SMP female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table