Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMP Female Right Angle to QMA Male Right Angle Cable Using PE-SR405FL Coax with 90 Deg. Clock

Product ID: PE3W07929/PH90

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44908PE-SR405FLPE44497KitBOM Datasheet

SMP Female Right Angle to QMA Male Right Angle Cable Using PE-SR405FL Coax with 90 Deg. Clock

PE3W07929/PH90 is a SMP female right angle to QMA male right angle cable using PE-SR405FL coax. This Pasternack SMP female right angle to QMA male right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm QMA for connector 2. SMP right angle to QMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to male QMA right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07929/PH90 SMP female right angle to QMA male right angle cable assembly is constructed with PE-SR405FL coax.