Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female Right Angle Connector Crimp Attachment for RG178, RG196

Product ID: PE51768

Pricing

QuantityPrice
1-4$54.99
5-9$53.89
10-24$52.79
25-99$51.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1RG178
Interface Type 2RG196

Description