SMP Female Right Angle Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ, Up To 40 GHz
Product ID:
PE45248
Pricing
| Quantity | Price |
| 1-24 | $24.19 |
| 25-49 | $22.98 |
| 50-99 | $21.77 |
| 100-249 | $20.80 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,098

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMP |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 40 GHz |
| Interface Type 1 | RG405 |
| Interface Type 2 | PE-SR405AL |
| Interface Type 3 | PE-SR405FL |
| Interface Type 4 | PE-SR405FLJ |
Description
SMP Female Right Angle Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ, Up To 8 GHz
PE45248 SMP female right angle coaxial connector has an interface type of RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ and a 50 Ohm impedance. Pasternack SMP female connector uses shield/contact solder as an attachment method. Our female SMP right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
The Pasternack right angle SMP female coaxial connector has a PTFE dielectric type. The Pasternack SMP coaxial connector has a beryllium copper body with gold plating. Our PE45248 SMPright angle connector uses beryllium copper contact and a gold plating material. This SMP female right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle female SMP connector will ship the same day as purchased. Our SMP right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table