SMP Female Right Angle to QMA Female Bulkhead Cable Using PE-SR405FLJ Coax
Product ID:
PE3W16243
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMP |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | QMA |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405FLJ |
| RF Cable Type | PE-SR405FLJ |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44908 | PE-SR405FLJ | PE45218 | KitBOM Datasheet |
|---|
SMP Female Right Angle to QMA Female Bulkhead Cable Using PE-SR405FLJ Coax
PE3W16243 is a SMP female right angle to QMA female bulkhead cable using PE-SR405FLJ coax. This Pasternack SMP female right angle to QMA female bulkhead cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm QMA for connector 2. SMP right angle to QMA coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female SMP right angle to female QMA bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W16243 SMP female right angle to QMA female bulkhead cable assembly is constructed with PE-SR405FLJ coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table