Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMP Female Right Angle to Reverse Thread SMA Female Bulkhead Cable Using RG178 Coax with HeatShrink, LF Solder

Product ID: PE3W01269LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Thread
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45290RG178B/UPE44197KitBOM Datasheet

SMP Female Right Angle to Reverse Thread SMA Female Bulkhead Cable Using RG178 Coax with HeatShrink, LF Solder

PE3W01269LF/HS is a SMP female right angle to reverse thread SMA female bulkhead cable using RG178 coax. This Pasternack SMP female right angle to reverse thread SMA female bulkhead cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMA for connector 2. SMP right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to reverse thread female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01269LF/HS SMP female right angle to SMA reverse thread female bulkhead cable assembly is constructed with RG178 coax.