In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMP Female Right Angle to SMP Female Cable Assemblies

Pasternack Enterprises SMP female right angle to SMP female cable assembly product portfolio is made up of 56 custom and standard products using Formable or Semirigid cable. SMP female right angle to SMP female assemblies are built with 4 different coaxial cable part numbers and 2 unique SMP connectors. Our SMP female right angle to SMP female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMP female right angle to SMP female cable assemblies are manufactured with 8 different cable and connector combinations. You may select the SMP female right angle to SMP female cable assemblies with any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our production facility certified to ISO 9001:2015 builds and ships SMP female right angle to SMP female cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant