SMP Female to SMB Plug Cable Using PE-SR405FL Coax
Product ID:
PE3C2824
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMP |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
SMP Female to SMB Plug Cable Using PE-SR405FL Coax
PE3C2824 is a SMP female to SMB plug cable using PE-SR405FL coax. This Pasternack SMP female to SMB plug cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMB for connector 2.
Our female SMP to plug SMB cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C2824 SMP female to SMB plug cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table