Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMP Female to SMP Female Cable 24 Inch Length Using PE-047SR Coax

Product ID: PE36146-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$125.99
25-49$119.69
50-99$113.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm
Length24 inches

Description

SMP Female to SMP Female Cable 24 Inch Length Using PE-047SR Coax

The PE36146-24 is a SMP female to SMP female cable assembly designed for PE-047SR coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports compact RF interconnects where push-on SMP interfaces simplify cable routing in dense electronic assemblies and lab setups. Beryllium Copper connectors with Gold plating and a PTFE cable dielectric help this semi-rigid assembly maintain 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMP cable connection on one end and SMP cable connection on the other. Our SMP to SMP cable assemblies have a female gender on end 1 and female on end 2. This SMP to SMP cable is a female to female coax assembly, PE36146-24, can also be known as a SMP jack to SMP jack cable assembly and will be shipped same-day as it is purchased.

SMP jack to SMP jack cable assembly PE36146-24 is built with PE-047SR which is a semi-rigid coax type. The Pasternack semi-rigid SMP cable assembly is manufactured with SMP to SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMP female to SMP female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMP jack to SMP jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to SMP cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMP female to SMP female cable 24 inch length using PE-047SR coax.

Frequently Asked Questions

What is the PE36146-24 RF cable assembly?

The PE36146-24 is a SMP female to SMP female RF cable assembly built with PE-047SR semi-rigid coax for 50 Ohm systems. It uses straight SMP connectors on both ends, supports DC to 18 GHz operation, and specifies 1.4:1 maximum VSWR. Engineers use this assembly in compact RF modules, bench setups, and electronic assemblies that require SMP push-on interfaces. Its semi-rigid construction helps maintain stable routing where controlled impedance and repeatable interconnect performance are important.

When would I use an SMP female to SMP female cable?

An SMP female to SMP female cable like PE36146-24 is used when both mating interfaces are SMP male ports. It provides 50 Ohm connectivity through PE-047SR semi-rigid coax and supports broadband use from DC to 18 GHz. This configuration is common in compact RF subsystems, lab fixtures, and electronic assemblies where SMP push-on connections save space. Engineers often choose it when fixed routing and reliable interconnect geometry matter in dense packaging environments.

What applications is PE36146-24 suited for?

The PE36146-24 is suited for RF system integration, bench interconnects, and dense electronic assemblies using SMP interfaces. Its DC to 18 GHz performance, 50 Ohm impedance, and 1.4:1 maximum VSWR support broadband signal transfer across compact paths. Engineers use it in prototypes and lab environments where straight SMP connectors make quick push-on mating practical. It also fits tightly packaged systems that benefit from semi-rigid PE-047SR coax for stable routing and consistent cable positioning.

Why choose a semi-rigid cable assembly like PE36146-24?

A semi-rigid cable assembly like PE36146-24 is chosen when an application needs stable cable shape and controlled RF routing. This assembly combines PE-047SR coax, PTFE dielectric, and Gold-plated Beryllium Copper connectors for 50 Ohm interconnect performance. It is useful in compact electronic packaging where cable movement must be limited and connector access can be constrained. Engineers select semi-rigid designs to support repeatable installation paths in lab hardware, modules, and integrated RF assemblies.