Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female to SMP Female Cable Using PE-SR405FL Coax

Product ID: PE3W00426
Product discontinued.
Replaced with PE3C4341.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ Up To 8 GHzFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMP Female Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ Up To 8 GHzData Icon
PE44770PE-SR405FLPE44770KitBOM Datasheet

SMP Female to SMP Female Cable Using PE-SR405FL Co

PE3W00426 is a SMP female to SMP female cable using PE-SR405FL coax. This Pasternack SMP female to SMP female cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMP for connector 2.

Our female SMP to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W00426 SMP female to SMP female cable assembly is constructed with PE-SR405FL coax.