SMP Female to SMP Female Adapter, Up to 8 GHz, .374 inch Special Length

Product ID: PE91101

Pricing

QuantityPrice
1-24$21.39
25-49$20.32
50-99$19.25
100-249$18.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 30
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max8 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None

Description

SMP Female to SMP Female Adapter, Up to 8 GHz, .374 inch Special Length

SMP adapter PE91101 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMP to SMP adapter is a in-series coaxial adapter design. This 50 Ohm SMP adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 8 GHz.

SMP female to SMP female adapter is one of the many RF components that ship same day as they are ordered. PE91101 female SMP to female SMP adapter has a straight body. This Pasternack straight SMP coax adapter is a in-line RF adapter.

Our female SMP to female SMP adapter PE91101 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This up to 8 GHz, .374 inch special length SMP to SMP radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.