Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Push-On SMP Female Right Angle to SSMA Male Cable Using RG316 Coax

Product ID: PE3W09556

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Right Angle Push-On Connector Crimp/Solder Attachment for RG316, RG174, LMR-100SSMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE45128RG316/UPE44379KitBOM Datasheet

Push-On SMP Female Right Angle to SSMA Male Cable Using RG316 Coax

PE3W09556 is a SMP female right angle to SSMA male cable using RG316 coax. This Pasternack SMP female right angle to SSMA male cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SSMA for connector 2. SMP right angle to SSMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to male SSMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09556 SMP female right angle to SSMA male cable assembly is constructed with RG316 coax.