SMP Female to SSMC Jack Right Angle Bulkhead Cable Using PE-SR405FLJ Coax

Product ID: PE3C8073

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

SMP Female to SSMC Jack Right Angle Bulkhead Cable Using PE-SR405FLJ Coax

Radio frequency assembly SMP female to SSMC jack right angle bulkhead cable using PE-SR405FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SMP female to SSMC jack right angle bulkhead cable using PE-SR405FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to SSMC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with SMP cable connection on one end and right angle SSMC bulkhead cable connection on the other. Our SMP to right angle SSMC cable assemblies have a female gender on end 1 and jack on end 2. This SMP to SSMC cable is a female to jack coax assembly, PE3C8073, can also be known as a SMP jack to right angle SSMC female cable assembly and will be shipped same-day as it is purchased.

SMP jack to SSMC female cable assembly PE3C8073 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable SMP cable assembly is manufactured with SMP to right angle SSMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMP female to SSMC right angle jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C8073 can also be used in the other direction and will be right angle SSMC jack bulkhead to SMP female cable assembly if the opposite connectivity is required.

SMP jack to SSMC right angle female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to SSMC cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMP female to SSMC jack right angle bulkhead cable using PE-SR405FLJ coax.