Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Push-On SMP Female Right Angle to TNC Female Bulkhead Low Loss Cable Using PE-C100 Coax

Product ID: PE3W08711/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Push-On SMP Female Right Angle to TNC Female Bulkhead Low Loss Cable Using PE-C100 Coax

Radio frequency assembly push-on SMP female right angle to TNC female bulkhead low loss cable using PE-C100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. Push-on SMP female right angle to TNC female bulkhead low loss cable using PE-C100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to TNC cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with right angle SMP cable connection on one end and TNC bulkhead cable connection on the other. Our low loss right angle SMP to TNC cable assemblies have a female gender on end 1 and female on end 2. This SMP to TNC cable is a female to female coax assembly, PE3W08711/HS, can also be known as a low loss right angle SMP jack to TNC jack cable assembly and will be shipped same-day as it is purchased.

SMP jack to TNC jack cable assembly PE3W08711/HS is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMP cable assembly is manufactured with right angle SMP to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5 GHz maximum frequency SMP right angle female to TNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08711/HS can also be used in the other direction and will be TNC female bulkhead to right angle SMP female cable assembly if the opposite connectivity is required.

Low loss SMP right angle jack to TNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to TNC cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this push-on SMP female right angle to TNC female bulkhead low loss cable using PE-C100 coax.