In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMP Female to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3W13695

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44786PE-SR405FLJPE44972KitBOM Datasheet

SMP Female to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax

PE3W13695 is a SMP female to Mini SMP female right angle cable using PE-SR405FLJ coax. This Pasternack SMP female to Mini SMP female right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm Mini SMP for connector 2. SMP to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP to female Mini SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W13695 SMP female to Mini SMP female right angle cable assembly is constructed with PE-SR405FLJ coax.