SMP Female to Mini SMP Female Cable 6 Inch Length Using PE-SR405FLJ Coax with HeatShrink
Product ID:
PE3W02597/HS-6
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $151.99 |
| 25-49 | $144.39 |
| 50-99 | $136.79 |
| 100-249 | $130.71 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | Mini SMP |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Beryllium Copper |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-SR405FLJ |
| RF Cable Type | PE-SR405FLJ |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 6 inches |
Description
SMP Female to Mini SMP Female Cable 6 Inch Length Using PE-SR405FLJ Coax with HeatShrink
Radio frequency assembly SMP female to mini SMP female cable 6 inch length using PE-SR405FLJ coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SMP female to mini SMP female cable 6 inch length using PE-SR405FLJ coax with heatshrink, SMP cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to mini SMP cable assembly orders will ship same day as well.
Pasternack RF coax formable cable assembly is built with SMP cable connection on one end and mini SMP cable connection on the other. Our formable SMP to mini SMP cable assemblies have a female gender on end 1 and female on end 2. PE3W02597/HS-6 can also be known as a formable SMP jack to mini SMP jack cable assembly and will be shipped same-day as it is purchased.
SMP jack to mini SMP jack cable assembly PE3W02597/HS-6 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable SMP cable assembly is manufactured with SMP to mini SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMP female to mini SMP female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02597/HS-6 can also be used in the other direction and will be mini SMP female to SMP female cable assembly if the opposite connectivity is required.
Formable SMP jack to mini SMP jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to mini SMP cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMP female to mini SMP female cable 6 inch length using PE-SR405FLJ coax with heatshrink.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table