Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMP Female to N Female 4 Hole Flange Cable Using PE-SR405FLJ Coax

Product ID: PE3W15620

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketN Female Connector Clamp/Solder Attachment 4 Hole Flange For PE-SR405AL, PE-SR405FL, RG405, .718 inch Hole SpacingData Icon
PE44786PE-SR405FLJPE44073KitBOM Datasheet

SMP Female to N Female 4 Hole Flange Cable Using PE-SR405FLJ Coax

PE3W15620 is a SMP female to N female 4 hole flange cable using PE-SR405FLJ coax. This Pasternack SMP female to N female 4 hole flange cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm N for connector 2.

Our female SMP to female N 4 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15620 SMP female to N female 4 hole flange cable assembly is constructed with PE-SR405FLJ coax.