Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female to SMP Female Spring-loaded Adapter (Bullet), L=0.93 inch

Product ID: PE91742

Pricing

QuantityPrice
1-24$184.99
25-49$175.74
50-99$166.49
100-249$159.09
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMP
Connector Gender 1Female
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Connector Body Material 1Passivated Stainless Steel
Connector Body Material 2Passivated Stainless Steel

Description