In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMP Female to SMP Female Cable Assemblies

Pasternack Enterprises SMP female to SMP female cable assembly product group is made up of 56 custom and standard cable assemblies which use Formable or Semirigid cable. SMP female to SMP female assemblies are fabricated with 4 different coax cable part numbers and 2 unique SMP connectors. Our SMP female to SMP female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMP female to SMP female cable assemblies are manufactured with 8 unique connector and cable combinations. Our customers can select the SMP female to SMP female cable assemblies with any of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our facility certified to ISO 9001:2015 builds and ships SMP female to SMP female cable assemblies the same day from the broadest, deepest inventory of microwave and RF components on hand. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant