Smooth Bore SMP Male Bulkhead to 2.4mm Male Cable Using Tinned RG405 Coax
Product ID:
PE3W04830
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMP |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 2.4mm |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405TN |
RF Cable Type | RG405 Tinned |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44961.jpg) | ![](/images/product/medium/PE-SR405TN.jpg) | ![](/images/product/medium/PE44345.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44961 | PE-SR405TN | PE44345 | KitBOM Datasheet |
---|
Smooth Bore SMP Male Bulkhead to 2.4mm Male Cable Using Tinned RG405 Coax
PE3W04830 is a SMP male bulkhead to 2.4mm male cable using RG405 Tinned coax. This Pasternack SMP male bulkhead to 2.4mm male cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm 2.4mm for connector 2.
Our male SMP bulkhead to male 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W04830 SMP male bulkhead to 2.4mm male cable assembly is constructed with RG405 Tinned coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.