PE51758 SMP male right angle PCB limited detent connector has an interface type of SMP male which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's SMP male connector uses solder as an attachment method. Our male SMP right angle PCB connector provides a maximum frequency of 40 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMP male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle SMP male PCB limited detent connector has a PTFE dielectric type. Pasternack's SMP PCB connector has a brass body with gold over nickel over copper plating. Our PE51758 SMP right angle connector uses a gold over nickel over copper-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This threaded male SMP PCB RF connector has a maximum insertion loss of 0.4 dB. This right angle SMP connector has a gold over nickel over copper inner contact plating. Our right angle SMP male connector has a length of 0.34 inches, a width of 0.36 inches, and a weight of 0.2 lbs.
This Pasternack commercial grade right angle male SMP connector will ship the same business day as purchased. Our SMP right angle male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.