Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Full Detent SMP Male Bulkhead to MMCX Plug Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3W08146

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44962PE-SR405FLJPE44699KitBOM Datasheet

Full Detent SMP Male Bulkhead to MMCX Plug Right Angle Cable Using PE-SR405FLJ Coax

PE3W08146 is a SMP male bulkhead to MMCX plug right angle cable using PE-SR405FLJ coax. This Pasternack SMP male bulkhead to MMCX plug right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm MMCX for connector 2. SMP to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMP bulkhead to plug MMCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08146 SMP male bulkhead to MMCX plug right angle cable assembly is constructed with PE-SR405FLJ coax.