PE48095 SMP male bulkhead coaxial engineering grade smooth bore connector has an interface type of SMP male, which is compatible with PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN and RG405 cables, and has an impedance of 50 Ohms. Pasternack’s SMP male bulkhead connector uses solder as an attachment method. Our male SMP coaxial connector provides a maximum frequency of 26.5 GHz. This SMP male engineering grade RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack SMP male bulkhead coaxial smooth bore connector has a PTFE dielectric type and a VSWR of 1.25:1. Pasternack’s SMP coaxial connector has a passivated stainless steel body. Our PE48095 SMP connector uses a gold over nickel-phosphorus alloy over copper-plated beryllium copper contact. The Pasternack engineering grade RF connector has a maximum inner and outer conductor resistance of 6 mOhms and 2 mOhms, respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from passivated stainless steel material has a contact life of 1000 cycles or more. The PE48095 SMP bulkhead engineering grade connector operates at a temperature range of -65 to 165 deg C. Our push-on male SMP coaxial RF connector has a maximum insertion loss of 0.309 dB. This SMP connector has a gold over nickel-phosphorus alloy over copper inner contact plating. The Pasternack engineering grade SMP male connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our SMP male connector has a length of 0.366 inches, a width of 0.229 inches, and a weight of 0.05 lbs. This engineering grade push-on SMP male coaxial connector features a passivated stainless steel coupling nut.
This Pasternack engineering grade male SMP bulkhead connector will ship the same business day as purchased. Our bulkhead SMP male coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.