Full Detent SMP Male Bulkhead to SMP Female Cable Using PE-SR405FL Coax
Product ID:
PE3W01737
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMP |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMP |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44962 | PE-SR405FL | PE44770 | KitBOM Datasheet |
|---|
Full Detent SMP Male Bulkhead to SMP Female Cable Using PE-SR405FL Coax
PE3W01737 is a SMP male bulkhead to SMP female cable using PE-SR405FL coax. This Pasternack SMP male bulkhead to SMP female cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMP for connector 2.
Our male SMP bulkhead to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W01737 SMP male bulkhead to SMP female cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table