Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Female Right Angle Non-Magnetic Connector Solder/Solder Attachment for 0.047 Cable

Product ID: PE45886

Pricing

QuantityPrice
1-24$15.89
25-49$15.25
50-99$14.78
100-249$14.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Minimum FrequencyDC
Maximum Frequency8 GHz
Interface Type 10.047

Description