In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMP Plug Right Angle to SMB Plug using RG316 Coax Cable

Product ID: PE3C9862

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 Series SMP
Connector 1 Gender Plug
Connector Angle 1 Right Angle
Connector 1 Impedance 50 Ohm
Connector 2 Series SMB
Connector 2 Gender Plug
Connector Angle 2 Straight
Connector 2 Impedance 50 Ohm
Connector 1 Body Material Bronze
Connector 1 Body Plating Copper-Tin-Zinc Alloy
RF Cable Part Number RG316/U
RF Cable Impedance 50 Ohm

Description