Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP to SMA Cable Assemblies

Pasternack Enterprises SMP to SMA cable assembly product portfolio offers 56 standard and custom assemblies using formable or semirigid coaxial cable. SMP to SMA assemblies are built using 4 unique cable types and 2 unique SMP connectors. Our SMP to SMA cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMP to SMA cable assemblies are manufactured with 8 unique connector and cable combinations. Our customers can choose the SMP to SMA cable assemblies that have any of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMP to SMA cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Exceptional technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

21-40 of 713 Results
Jump to
of 36
GO