Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP to SMP Cable Assemblies

Pasternack Enterprises SMP to SMP cable assembly product line is made up of 168 custom and standard products that use formable or semirigid cable. SMP to SMP assemblies are built using 4 unique cable types and 4 unique SMP connectors. Our SMP to SMP cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMP to SMP cable assemblies are available with 16 unique cable and connector combinations. Our customers can select the SMP to SMP cable assemblies that have any of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMP to SMP cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts in stock. Excellent technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

141-160 of 311 Results
Jump to
of 16
GO