PE49829 SMPS female coaxial connector has an interface type of SMPS female PE-P047, PE-P047HF, PE-P047LL and PE-P047FLX and a 50 Ohm impedance. PE49829 VITA 67 RF connector has a connector body style and does not require any special adapter and is designed for side-by-side implementation with VITA 46 hardware. Pasternack's SMPS female connector uses solder as an attachment method. Our female SMPS coaxial connector provides a maximum frequency of 40 GHz. This radio frequency connector is suitable for SIGINT, EWR, ground base station, communication systems, avionics, and radar system applications. This SMPS coaxial connector is stocked to be readily available for same business day shipment.
The Pasternack SMPS female coaxial connector has a PTFE dielectric type and a VSWR of 1.4:1. Our VITA 67 radio frequency connector are designed for 3U format within the OpenVPX architecture utilizing existing, and proven SMPM interfaces and provides coaxial interconnections on VPX platforms. Pasternack's SMPS coaxial connector has a passivated stainless steel body. Our PE49829 SMPS connector uses beryllium copper inner and outer contacts. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE49829 SMPS VITA 67 connector operates at a temperature range of -65 to 165 deg C. This SMPS connector has a gold inner contact plating and a gold outer contact plating.
This Pasternack VITA 67 female SMPS connector will ship the same business day as purchased. Our SMPS female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.