SMPS Female Right Angle to 2.92mm Male Cable Using PE-P047HF Coax
Product ID:
PE3C9961
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMPS |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 2.92mm |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Beryllium Copper |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-P047HF |
| RF Cable Type | PE-P047HF |
| RF Cable Impedance | 50 Ohm |
Description
SMPS Female Right Angle to 2.92mm Male Cable Using PE-P047HF Coax
Radio frequency assembly SMPS female right angle to 2.92mm male cable using PE-P047HF coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SMPS female right angle to 2.92mm male cable using PE-P047HF coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMPS to 2.92mm cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with right angle SMPS cable connection on one end and 2.92mm cable connection on the other. Our right angle SMPS to 2.92mm cable assembly has female gender on end 1 and male on end 2. PE3C9961 can also be known as a right angle SMPS jack to 2.92mm plug cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper as cable inner conducting material and PTFE dielectric type.
These cable assemblies are suitable for scientific research, high-reliability, high-density for aerospace & defense application, ground base station &
communication systems, avionics and radar systems where RF signal integrity is critical. This cable assembly employs durable and flexible materials, and with a 0.100 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
SMPS jack to 2.92mm plug cable assembly PE3C9961 is built with PE-P047HF which is a flexible coax type. The Pasternack flexible SMPS cable assembly is manufactured with right angle SMPS to 2.92mm cable connectors, has a 50 Ohm impedance and is double shielded. This blue RF cable assembly features an FEP jacket with 0.06 inches diameter. Both the connectors have a solder attachment method and a beryllium copper body with gold plating. RF specs on this 40 GHz maximum frequency SMPS right angle female to 2.92mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C9961 can also be used in the other direction and will be 2.92mm male to right angle SMPS female cable assembly if the opposite connectivity is required.
SMPS right angle jack to 2.92mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMPS to 2.92mm cable assembly for quick shipment worldwide. Variations of SMPS cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMPS female right angle to 2.92mm male cable using PE-P047HF coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table